Catalog navigation
CAD model selection
Selectable products: 100
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LHCM - Miniature Flat Lever Type
Bill of material
LHCM-5-16-OR
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
22 mm
H1
Height H'
25.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models