Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
LHKICNL, LHKICNLF, LHKICL, LHKICLF, SLHKICLFS - Linear Bushings - Compact Flanged - Inlay Long Type
Bill of material
LHKICNL13
PN
Part No.
MATOC
Material of Outer Cylinder/Ball
HARDOC
Hardness of Outer Cylinder/Ball
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATR
Material of Retainer
OT
Ambient Operation Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Grease Type Selection
DDRR
dr
mm
D
mm
L
mm
LL
l
mm
H
mm
T
mm
DD
d
mm
DD1
d1
mm
TT
t
mm
F
mm
A
mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
BR
Balls (Rows)
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
ASM
Mo Allowable Static Moment
Nm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models