카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHP02_17 - 30 degree trapezoidal screw ????¡§???¡§? one end second stage type ????¡§???¡§? standard type / type A / type B
Bill of material
LHP07-D12-L70-T3-S3-Q7-E4
CODE
Code
TYPE
One end second order standard type
LWZX
Thread rotation
MAT1
Material
MAT
Material
SUR
Surface treatment
D
mm
L
L minimum unit 0.5
mm
값 입력 L
L minimum unit 0.5
mm
cm
inch
ft
T
mm
값 입력 T
mm
cm
inch
ft
S
mm
값 입력 S
mm
cm
inch
ft
Q
mm
E
mm
값 입력 E
mm
cm
inch
ft
P
Pitch P
2.000 mm
DD2
Effective diameter d2
11.000 mm
DD3
Thread root diameter (mm)
9.200 mm
LWSJ
Thread angle
3°19′
ZZAE
Increase the ring groove
AE
mm
ZZMC
Increase the D end face coarse thread
MC
mm
ZZME
Increase the E end face coarse thread
ME
mm
ZZBQ
Increase external thread / Q keyway
BQ
mm
ZZKQ
KQ
mm
C
mm
ZZSEZEKE
Add two plane / four plane / E keyway
KE
mm
SE
mm
SW
mm
SY
mm
W
mm
A
mm
C1
mm
LINK
website
Website connection
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드