Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
CONTRINEX
Description
LHR-M18MA-TM - Photoelectric sensor
Bill of material
LHR-M18MA-TMS-101
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Reflex
RM
Range max.
10...250 mm
OR
Operating range
15...210 mm
LS
Light source
Pinpoint LED, red 640 nm
H
Housing size
M18 mm
HM
Housing material
Stainless-steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
C
Connection
M12 4-pin
SV
Supply voltage
10...30 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
700 Hz
TR
Temperature range
-25...+65 °C
WG
Weight
14.0 g
ECCN
Custom tariff number
8536.5040
REACH
YES
ROHS
YES
CE
CE certificate
Info
OM
Operating manual
Info
INFO
Info
Product details
IODD
IO Device Description
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models