Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LHS05_11 - Miniature sliding screw (component) Stepped at one end/Stepped at both ends
Bill of material
LHS05-D4-1-L30-S2-Q2.5
CODE
Code
MOS
Sales Mode
Components (Screw + Nut)
TYPE
Type
THD
Thread direction
Right hand
MAT1
Lead Screw Material
SUS304
MAT2
Nut material
Special Resin
D
mm
LEAD
Lead
mm
L
mm
Enter value for L
mm
cm
inch
ft
F
mm
S
mm
Enter value for S
mm
cm
inch
ft
V
mm
Q
mm
TS
Head Count
1
D1
Nut size
10 mm
L1
Nut size
11.5 mm
H
Nut size
23.0 mm
T
Nut size
3.5 mm
W
Nut size
15 mm
K
Nut size
2.9 mm
PCD
Nut size(P.C.D)
15 mm
N
Allowable Axial Load(Reference)
50
RRPPMM
Allowable Rotational Speed rpm (Reference)
2500
TTQ
Tightening torque
180 mm
AVV
Adding The V-Part Retaining Ring Groove
AV
mm
EEV
e (Part V)
0.0 mm
EEVTOL
e Tolerance (V Part)
- mm
MMV
m (Part V)
0.0 mm
MMVTOL
V part m tolerance
- mm
NNV
n (Part V)
- mm
AQQ
Adding Q Part Retaining Ring Groove
AQ
mm
EEQ
e (Part Q)
0.0 mm
EEQTOL
e Tolerance (Q Part)
- mm
MMQ
m (Part Q)
0.0 mm
MMQTOL
Q part m tolerance
- mm
NNQ
n (Part Q)
- mm
SVV
Add Two Planes Of V Section
SV
mm
SWV
SW
mm
SYV
SY
mm
SQQ
Add Two Planes Of Q Part
SQ
mm
SWQ
SW
mm
SYQ
SY
mm
MVV
Increase the coarse threaded screw holes on the end of the V part
MV
mm
MQQ
Increase the coarse thread screw holes on the end face of Q part
MQ
mm
BVV
Add External Thread Of V Part
BV
mm
BVM
M x pitch
- mm
BQQ
Add External Thread Of Q Part
BQ
mm
BQM
M x pitch
- mm
ZVV
Add V-Part Four Planes
ZV
0 mm
ZVW
W
0 mm
ZVA
A
mm
ZQQ
Add Q-Part Four Planes
ZQ
0 mm
ZQW
W
0 mm
ZQA
A
mm
KVV
Add V-Part Keyway
KV
mm
KVC
mm
KVBB1
B1 (Reference Dimension Of Shaft Keyway)
0 mm
KVBB1TOL
b1 Tolerances
- mm
KVTT1
t1 (Shaft Keyway Size))
0.0 mm
KVTT1TOL
t1 Tolerance
- mm
KVRR1
r1 (Shaft Keyway Size)
- mm
KQQ
Add Q-Part Keyway
KQ
mm
KQC
mm
KQBB1
B1 (Reference Dimension Of Shaft Keyway)
0 mm
KQBB1TOL
b1 Tolerances
- mm
KQTT1
t1 (Shaft Keyway Size))
0.0 mm
KQTT1TOL
t1 Tolerance
- mm
KQRR1
r1 (Shaft Keyway Size)
- mm
LINK
Network Station
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models