Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
LHTC, LHTCF - Linear Bushings - Mini Flanged - Tapped Hole Type (Space Saving) - Compact Flange
Bill of material
LHTC12
PN
Part No.
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
MATB
Material of Ball
52100 Bearing Steel
MATR
Material of Retainer
OT
Ambient Operation Temperature
-20~80 °C
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber (-20~120 deg Celsius)
GREASE
Grease Type Selection
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
±0.3 mm
H
mm
T
mm
M
F
mm
A
mm
ESS
Eccentricity
mm
PD
Perpendicularity
mm
BR
Balls (Rows)
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models