Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
CONTRINEX
Description
LHX-4X50-10X - Photoelectric sensor
Bill of material
LHS-4050-104
ORDERNO
Part number
TYPE
Part reference
ROT
Rotation
°
PR
Product range
Standard sensors
OPR
Operating principle
Background suppression
RM
Range max.
25...500 mm
OR
Operating range
25...500 mm
LS
Light source
LED, red 660 nm
H
Housing size
40 x 50 mm
HM
Housing material
PBTP
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
3-turn potentiometer
SFM
Switching frequency max.
500 Hz
TR
Temperature range
-5...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models