Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Thermokon
Description
Li65+ - Outdoor Sensor Luminosity
Bill of material
700696 Li65+ Temp_rH 3xV
BEZ
Naming
ARTNR
Article Number
LOD
Level of Detail
BILD
Picture
INFOWWW
link to website
link to website
MESSG
Measured values
AT
Application/type
Outdoor sensor
KONFIG
Configuration
S
Sensor
ambient light sensor with precise optical filtering appropriate to the human eye
AGSPA
Output voltage
AGST
Output current
AGSK
Output switching contact
NTECH
Network technology
DUT
Data transmission
TEB
Operating range temperature
-30 - +70
GKT
Accuracy temperature
AST
Output signal temperature
EBF
Operating range humidity
max. 85% rH short term condensation
MBF
Measuring range humidity
GKF
Accuracy humidity
MBL
Measuring range light
0..1000 lux (default setting), selectable from 6 ranges 0..200 lux | 0..1000 lux | 0..2 klux | 0..10 klux | 0..20 klux | 0..50 klux
GKL
Accuracy light
±5% of measuring range
MBAL
Measuring range atm. pressure
GKAL
Accuracy atmospheric pressure
SPANN
Power supply
LA
Power consumption
typ. 0,6 W (24 V =), 1,5 VA (24 V ~)
GEH
Enclosure
USE-M, impact- and shock-resistant enclosure with quick-release cover, PC
FARBE
Colour
pure white, translucent cover PC
SA
Protection IP
IP65, according to EN 60529
ANSCHLUSS
Connection
VP
Packaging
128 x 100 x 65
LIEFERUMFANG
Delivery content
incl. mounting base enclosure USE-M pure white, incl. mounting set (screws and accessories)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models