Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kermi
Description
LIGA – two part hinged door
Bill of material
LIPTD
ARTNR
Product code
LIPTD070181AK
BF
Model
Two part hinged door
BH
Height
B
Width
GA
Type of glass
Safety glass
FAPR
Profile colour
PT
Profil depth
32 mm
LODLEVEL
LOD Level
GS
Glass thickness
4 mm
KTT
Short text
Kermi swing door Liga PTD 700x1850 BV: 660-710 SIMG ESG clear
HSMECH
Lifting and lowering mechanism
yes
MAT
Material Profil
Aluminium
TBEB
Entry width
528
WEMMIN
Tray dimesnion min.
660 mm
WEMMAX
Tray dimension max.
710 mm
NGEW
Net weight
15,44 kg
GAKMIN
Edge of the glass min.
650 mm
GAKMAX
Edge of the glass max.
700 mm
BILD
Image
https://www.shk-branchenportal.de/imshop/media/image/38/DE/KI_SANITAER/kimi_liga_liptd09020vak_01.jpg
AUSST
Tender specification
Kermi LIGA 2-part corner entry (hinged doors with fixed sections) - Half section Complete corner entry consists of LI EPR corner entry halfway right and LI EPL corner entry half section left. Half parts of different widths can be combined as desired. Partially framed corner entry with two glass wings, opening inwards and outwards, with two fixed fields. Combination with LI 2CR / L 2-part corner entry (hinged folding doors) Half section / LI 1ER / L corner entry (swing doors) Half section possible. Including two LIGA stabilizations (inside). Glazing with 5 mm toughened safety glass according to DIN EN 12150, optionally with easy-care coating KermiCLEAN. Profiles made of high quality anodized aluminum, handles and joints made of high quality metal. Surface matt glossy silver and KermiEXTRA, handles, joints and connections for threshold in fine chrome. Adjustment in wall profile 25 mm. Profile joint with lifting-lowering mechanism. Continuous magnetic strips and sealing profiles, horizontal sealing strip with water-repellent effect. Can be installed with threshold (height 6 mm) or without threshold (floor-level). Due to the design, LIGA can not achieve an absolute seal. Included in delivery: fixing material. A transparent towel holder hook. Made in Germany. Tested to DIN EN 14428 (CE) and PPP 53005 (TÜV / GS). 20 years spare part post-purchase security after discontinuation of the model. Quality assurance system certified according to DIN EN ISO 9001: 2015. Environmental management certified according to DIN EN 14001: 2015. Energy management certified according to DIN EN 50001: 2011.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models