Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duometric
Description
Light grid Type - Light grid Type LS/LA/LI
Bill of material
LA8/5-120T_ AC: 00010100
T
Type
TXRX
Transmitter / Receiver
SA
Number of beams
8
SAB
Beam spacing
mm
L
Profile length
120.0 mm
MEC
Profile
mm
MH
Monitoring height
mm
Enter value for MH
Monitoring height
mm
cm
inch
ft
A
Edge distances of the attachment
0.0 mm
B
Distances between the attachments
90 mm
Z
Number of attachements
2 Stk
Y
Edge distance of the first beam
67.5 mm
X
Edge distance of the last beam
17.5 mm
A1
Profile color
D
Cable length A2…A4
dm
A5
Cable outlet
A6
Range
A7
Front cover
A8
Cable type
ANIM
Beams
SUPPLY
Supply voltage
24 VDC
DO
Output
1
DIO
combined I/O
1
NK
Compliance
ROHS / REACH / CE / cCSAus
IP
Protection class
IP54 / (IP65)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models