Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Aircomp
Description
Line SIM150 - Integrated multipole system
Bill of material
SM1502025AVA14-VA14
PROD
Product
Valves Battery line 150
TPN
Total number of valve stations
EC
Electric connection
SUB-D 25 pin
PSPC
Pneumatic supply: possible configurations
LEP
LEFT end plate
G3/8
DEP
RIGHT end plate
Closed
PAS
Pilot air supply
Internal
V1
Valve 1
FUNC1
Function 1
5/2 monostable
CONN1
Connection 1
G1/4"
V2
Valve 2
FUNC2
Function 2
5/2 monostable
CONN2
Connection 2
G1/4"
D1
Diaphragm plug 1
V3
Valve 3
FUNC3
Function 3
CONN3
Connection 3
V4
Valve 4
FUNC4
Function 4
CONN4
Connection 4
D2
Diaphragm plug 2
V5
Valve 5
FUNC5
Function 5
CONN5
Connection 5
V6
Valve 6
FUNC6
Function 6
CONN6
Connection 6
D3
Diaphragm plug 3
V7
Valve 7
FUNC7
Function 7
CONN7
Connection 7
V8
Valve 8
FUNC8
Function 8
D4
Diaphragm plug 4
V9
Valve 9
FUNC9
Function 9
CONN9
Connection 9
V10
Valve 10
FUNC10
Function 10
CONN10
Connection 10
D5
Diaphragm plug 5
V11
Valve 11
FUNC11
Function 11
CONN11
Connection 11
V12
Valve 12
FUNC12
Function 12
CONN12
Connection 12
D6
Diaphragm plug 6
V13
Valve 13
FUNC13
Function 13
CONN13
Connection 13
V14
Valve 14
FUNC14
Function 14
CONN14
Connection 14
D7
Diaphragm plug 7
V15
Valve 15
FUNC15
Function 15
CONN15
Connection 15
V16
Valve 16
FUNC16
Function 16
CONN16
Connection 16
D8
Diaphragm plug 8
V17
Valve 17
FUNC17
Function 17
CONN17
Connection 17
V18
Valve 18
FUNC18
Function 18
CONN18
Connection 18
D9
Diaphragm plug 9
V19
Valve 19
FUNC19
Function 19
CONN19
Connection 19
V20
Valve 20
FUNC20
Function 20
CONN20
Connection 20
FIXING
Fixings
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Descarga de modelos CAD