Nederlands
polski
中文
English
품질보증 정보
카탈로그: MÄDLER
생성됨: 06.03.2023
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, french, polish, chinese
English as original or default language
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.0, 5.1, 6.0, 8.0, 8.1, 9.0, 11.0, 11.1
Vendor locations included
Standard parts classified
Pictures for product configuration included
Additional documentation included
Materials included
Decalred accessory / spare parts
MÄDLER
68055011
MÄDLER
Drive Element
Chemical Products
Grease, Bearing Lubrication, Mounting Pastes
Powered by
CAD모델 선택
{maedler/antriebselemente/chemische_produkte/fette_pasten_verlinkt/lgzeitfett_m_mos2_lm47.prj},{NB=68055011},{ARTNR=68055011},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Multimaterialprodukt},{BZ=LIQUI MOLY LM 47 Langzeitfett + MoS2},{HW=Gefahr! Sicherheitsdatenblatt beachten!},{IH=100},{GBA=Tube},{SK=Bezeichnung nach DIN 51502: KPF2K-30, NLGI-Klasse 2, Höchste Druckaufnahmefähigkeit, Hervorragende Schmierfähigkeit, Ausgezeichnetes Verhalten gegen Wasser und Oxidation und Ausgezeichneter Korrosionsschutz},{FB=grau},{TP=-30 °C bis + 120 °C (kurzzeitig 130°C)},{GEW=117},{CTN=27101999}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 2
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3510/3520 - LM 47 Long-Life Grease + MoS2
Bill of material
68055011
ARTNR
Product No.
68055011
68055011
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
LIQUI MOLY LM 47 Long-Life Grease + MoS 2
HW
Note
Danger! Observe safety data sheet!
IH
Contents
100
100
g
GBA
Packaging Type
Tube
Tube
SK
Specifications
Designation according to DIN 51502: KPF2K-30, NLGI class 2, Highest pressure absorption capacity, Excellent lubricity, Excellent behaviour against water and oxidation and Excellent corrosion protection
FB
Colour
grau
TP
Temperature range
-30 °C to + 120 °C (130°C for a short period)
°C
GEW
Weight
117
117
g
CTN
Customs tariff number
27101999
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.
PDF 데이터시트 생성
견적요청