Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJF32_36 - 30-Degree Trapezoidal Lead Screw¡¤Middle Tolerance h7 Type¡¤Two End Two Step
Bill of material
LJF32-D32-L148-F3-G3-T3-S3-V12-Q12-E6-X50
CODE
Code
TYPE
Second-Order Type
LWZX
Thread rotation
One End Left-Handed One End Right-Handed
MAT1
Material Chinese Standard
MAT
Materia Correspond
SUR
Surface Treatment
D
mm
L
L Minimum Unit 0.5
mm
Enter value for L
L Minimum Unit 0.5
mm
cm
inch
ft
F
F Minimum Unit 0.5
mm
Enter value for F
F Minimum Unit 0.5
mm
cm
inch
ft
G
G Minimum Unit 0.5
mm
Enter value for G
G Minimum Unit 0.5
mm
cm
inch
ft
T
T Minimum Unit 0.5
mm
Enter value for T
T Minimum Unit 0.5
mm
cm
inch
ft
S
S Minimum Unit 0.5
mm
Enter value for S
S Minimum Unit 0.5
mm
cm
inch
ft
V
Select V
mm
Q
Choose Q
mm
E
E Minimum Unit 0.5
mm
Enter value for E
E Minimum Unit 0.5
mm
cm
inch
ft
X
X Minimum Unit 0.5
mm
Enter value for X
X Minimum Unit 0.5
mm
cm
inch
ft
P
Pitch P
mm
DD2
Effective Diameter d2
mm
YGD
Thread root diameter
LWSJ
Thread angle
ACC
Adding The V-Part Retaining Ring Groove
AC
AC(Add The V-Retaining Ring Groove)
mm
AEE
Adding The E-Part Retaining Ring Groove
AE
AE(Add The Retaining Ring Groove Of E Part)
mm
EE
e
mm
MM
m
mm
NN
n
mm
SEE
Add Two Planes Of E Part
SE
SE (adds two planes of E)
mm
SVV
Add Two Planes Of V Section
SESV
SV(Add Two Planes Of Part V)
mm
SW
mm
SESY
SY
mm
MVV
Increase the V-thick screw hole
SVSW
SVSY
MV
MV (increased V part coarse screw hole)
mm
MEE
Increase the coarse screw hole of the E-face end
ME
ME (increase the E-face end coarse thread hole)
mm
BQQ
Add External Thread Of Q Part
BQ
BQ (Adding Q External Thread)
mm
BCC
Add External Thread Of V Part
BC
BC (Add V External Thread)
mm
ZVE
Add Four Planes Of V/E Part
W
mm
A
mm
KQVE
Add keyway
KQ
KQ (add Q keyway)
mm
KV
KV (add V key slot)
mm
KE
KE (add keyway at E)
mm
C
mm
LINK
Website
Website Connection
BB2
TT2
BB3
TT3
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models