Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LJG07_08 - 30-degree trapezoidal screw assembly, widened square nut, fixed side+support side
Bill of material
LJG07-D12-2-L120-S2
CODE
Code
ROT
sense of rotation
Left-right rotation
TYPE
Type
Fixed side+support side, widened square nut
MAT1
Lead screw material
MAT2
Nut material
brass
SUR1
Lead screw surface treatment
D
Screw shaft diameter D
mm
PIT
screw pitch
2 mm
L
mm
Enter value for L
mm
cm
inch
ft
S
mm
Enter value for S
mm
cm
inch
ft
HH
h
11 mm
W
39 mm
H
22 mm
L1
20 mm
L2
30 mm
W1
26 mm
W2
10 mm
C
5 mm
M1
M5
M11
5
V
12
F
10 mm
R
8 mm
EE
e
5.0 mm
EETOL
e tol
+0.075/0 mm
MM
m
0.70 mm
B
7 mm
T
26 mm
Q
8
G
12
M
M8*1.0
M2
8
E
6
H1
10
K
5 mm
CLE1
end play
Within 0.1mm
CLE2
radial clearance
Within 0.3mm
N
Dynamic allowable thrust
3.90
TRA
Theoretical transmission efficiency
approximate 32
ZZFE
Add plane (part E)
FE
FW
FY
ZZRM
Increase the screw hole at the shaft end of the support side
RM
ZZKE
Add keyway (part e)
KE
C1
C
ZZZE
Add four planes (part e)
W3
W
A
LINK
website link
webxxx
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models