Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk1501_9er - Bel Power Solutions
Bill of material
LK1501-9ER
PN
Part Number
LK1501-9ER
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 150W, Output 15VDC, 10A, Input 100-240VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input
POWER
Power
150 W
VI
Voltage Input
100-240 VAC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models