Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lk4301_9erg - Bel Power Solutions
Bill of material
LK4301-9ERG
PN
Part Number
LK4301-9ERG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 144W, Output 12VDC, 12A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input, RoHS Compliant
POWER
Power
144 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
12 VDC
OC
Output Current
12 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models