Catalog navigation
CAD model selection
Selectable products: 581
HELP_VARIABLE
Company
Alfa Laval
Description
LKHM - Centrifugal Pumps
Bill of material
9618167009
CODE
Config code
IDNR
Item
DESC
Description
ALSIS
AlfaLaval Code
5378
CAS29
Frame size
INFO
Data Sheet
Data Sheet
W
Weight
kg
CAS1VIS
Pump Principle
Centrifugal Pump
CAS2VIS
Pump Type
LKH-Multistage
CAS3VIS
Model
CAS5VIS
Seal Type
CAS8VIS
Connection
CAS9VIS
Frequency
CAS10VIS
Motor Size
HP
CAS12VIS
Number of poles & RPM
2 Poles - 3000/3600 RPM
CAS13VIS
Motor Options
Standard
CAS14VIS
Motor Vendor
CAS18VIS
Shroud
CAS19VIS
Legs
CAS20VIS
Heating Jacket
Without Heating Jacket
CAS21VIS
Casing Drain
Without Casing Drain
CAS22VIS
Outlet position
00 Deg
CAS23VIS
Inlet size
CAS24VIS
Outlet size
CAS26VIS
Special flush arrangement (Basic)
Without Special flush arrangement (Basic)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models