Catalog navigation
CAD model selection
Selectable products: 54
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LKP active pneumatic clamping - closed with pressure
Bill of material
LKP1501AS2
BESTELLNUM
item number clamping element
ADAPTERPLA
item number adapting plate
VERFUEGBARKEIT
availability
standard
ABDECKBAND
cover tape
PDF1
data sheet
PDF data sheet
PDF2
installation instructions
PDF installation instructions
PDF3
description
PDF description
SCHIENHERS
rail manufacturer
"VARNAME""
SCHIENTYP
type of Rail
"VARNAME""
GROESSE
size
WAGENTYP
type of Carriage
HALTEKRAFT
fixing power
N
BDRUCK
operating pressure
6.0 bar
BDRUCKMAX
max. operating pressure
6.5 bar
RICHT
installation way
OW
Clamping width
mm
D
height (guide rail manufacturer)
mm
X
fastening surface/rail base
mm
T
thickness of adapting plate
mm
A
width
mm
A1
fastening screw offset
mm
A3
Luftanschluss vorne LKP
B1
length LKP
mm
BMAX
max. length
mm
B2
position of mounting holes
mm
B3
fastening screw offset
mm
C
clearance
mm
E
casing height
mm
E1
Luftanschluss vorne LKP
mm
G
fastening screw thread
H
depth of the fastening screw thread
mm
G1
air connection / air filter
L
air connection / air filter
mm
L1
air connection LKPS/ air filter LKP
mm
L2
air filter LKPS / air connection LKP
mm
H1
Initiatornut Position LKPS
mm
H2
Initiatornut Position LKPS
mm
H3
Initiatornut Tiefe LKPS
mm
B4
Luftanschluss oben LKPS Position
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models