Catalog navigation
CAD model selection
Selectable products: 98
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
Blickle
Description
LKRA-TPA - Light duty swivel castor with bolt hole fitting, wheel with thermoplastic rubber tread, with polypropylene wheel centre
Bill of material
Blickle - LKRA-TPA - LKRA-TPA 126G-11-EV15
MATNR
MatNr
847900
u
ARTNR
ArtNr
LKRA-TPA 126G-11-EV15
u
RADDRM
wheel Ø
125
u
mm
RADBR
wheel width
32 mm
TF1
load capacity
120
u
kg
LART
bearing type
Gleitlager
u
GESHO
overall height
161
u
mm
PLDRM
plate Ø
57 mm
RLDRM
bolthole Ø
11
u
mm
AUSL
swivel lead
40 mm
REHAERTE
tread & tire hardness
85° Shore A °Shore A
TEMPV
temperature range from
-20 °C
TEMPB
temperature range to
60 °C
STGEW
unit weight
1
u
kg
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models