LLB3-1-F
SMC
bp4_air_line_equipment
air_line_equipment
llb
Powered by
CAD模型選擇
{smc/bp4_air_line_equipment/air_line_equipment/llb/llb3_asmtab.prj},{NB=LLB3-1-F},{SIZE=1},{SWITCH=},{REGULATOR=},{VALVE=},{RESTRICTOR=},{FILTER=F},{PPATH=llb3/assembly/llb3_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
LLB3 - Clean Air Module/Standard
Bill of material
LLB3-1-F
SIZE
Port size
(1) ø10 One-touch fitting
(2) Rc 1/4
(2N) NPT 1/4
(1) ø10 One-touch fitting
(2) Rc 1/4
(2N) NPT 1/4
SWITCH
Digital flow switch
(-) Without digital flow switch
(P1) NPN open collector 1 output + Analog output (1 to 5 V)
(P2) PNP open collector 1 output + Analog output (1 to 5 V)
(P3) NPN open collector 2 outputs
(P4) PNP open collector 2 outputs
(P5) NPN open collector 1 output + Analog output (4 to 20 mA)
(P6) PNP open collector 1 output + Analog output (4 to 20 mA)
(-) Without digital flow switch
(P1) NPN open collector 1 output + Analog output (1 to 5 V)
(P2) PNP open collector 1 output + Analog output (1 to 5 V)
(P3) NPN open collector 2 outputs
(P4) PNP open collector 2 outputs
(P5) NPN open collector 1 output + Analog output (4 to 20 mA)
(P6) PNP open collector 1 output + Analog output (4 to 20 mA)
REGULATOR
Regulator
(-) Without regulator
(R) With regulator
(R1) With regulator + Pressure outlet port assembly
(-) Without regulator
(R) With regulator
(R1) With regulator + Pressure outlet port assembly
VALVE
ON/OFF valve
(-) Without ON/OFF valve
(V) With air operated
(V1) With air operated flow adjuster
(V2) Manual operation valve (with lever lock)
(-) Without ON/OFF valve
(V) With air operated
(V1) With air operated flow adjuster
(V2) Manual operation valve (with lever lock)
RESTRICTOR
Restrictor
(-) Without restrictor
(S) With restrictor
(-) Without restrictor
(S) With restrictor
FILTER
Filter
(F) With filter
(F1) With filter with differential pressure indicator
(F) With filter
(F1) With filter with differential pressure indicator
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求