Catalog navigation
Wybór modelu CAD
Dostępne producty: 10
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-1120-20X - Photoelectric sensor
Bill of material
LLS-1120-201
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Through-beam
RM
Range max.
10000 mm
OR
Operating range
10000 mm
LS
Light source
LED, red 660 nm
H
Housing size
M12 mm
HM
Housing material
Chrome-plated brass
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
No
SFM
Switching frequency max.
1000 Hz
TR
Temperature range
-25...+55 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD