Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
CONTRINEX
Description
LLX-1181L-00X - Photoelectric sensor
Bill of material
LLS-1181L-001
ORDERNO
Part number
TYPE
Part reference
PR
Product range
Standard sensors
OPR
Operating principle
Through-beam
RM
Range max.
50000 mm
OR
Operating range
50000 mm
LS
Light source
Laser class 2, red 660 nm
H
Housing size
M18 mm
HM
Housing material
Stainless steel V2A
ER
Enclosure rating
IP 67
P
Polarity
O
Output
I
Interface
Standard output
C
Connection
SV
Supply voltage
10...36 VDC V
PO
Polarity + Output
SA
Sensitivity adjustment
3-turn potentiometer
SFM
Switching frequency max.
5000 Hz
TR
Temperature range
-10...+50 °C
WG
Weight
g
ECCN
Custom tariff number
85365019
REACH
YES
ROHS
YES
CE
CE certificate
Info
INFO
Info
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models