Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
YTP
Description
LM□UU-AJ - Linear motion ball bearing series
Bill of material
LM20UU-AJ
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
B
LOCKING GROOVE
mm
BTOLERANCE
LOCKING GROOVE
D1
LOCKING GROOVE
mm
W
mm
HH
h
mm
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    YTP
    LM◻UU-OP - Linear motion ball bearing series
    YTP
    LM□UU (Asia Standard) - Linear motion ball bearing series
    YTP
    LM_LUU - Linear motion ball bearing series
    YTP
    LME◻UU-AJ - Linear motion ball bearing series
    Samick Precision
    LM - Closed Linear Bushing
    HepcoMotion
    LM - Standard Ball Bushing
    Samick Precision
    LM-SUS - Closed Linear Bushing SUS Series
    THK CO.,LTD.
    Type LMHB
    Misumi
    C-LM__UU - Economy Linear Bushing - Standard Single Type
    THK CO.,LTD.
    Standard Type LM
    YTP
    LME◻UU-OP - Linear motion ball bearing series
    Misumi
    LBUS, LBUW, SLBUS, SLBUW - Stroke Ball Bushings - Single/Double
    THK CO.,LTD.
    Round Flange Long type LMF-L
    SKF
    BT1_001_101 - Tapered roller bearings, single row
Previews
3D
Dimension
2D
Download CAD models