Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm1001_9er - Bel Power Solutions
Bill of material
LM1001-9ER
PN
Part Number
LM1001-9ER
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 41W, Output 5.1VDC, 8A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, Output voltage control input
POWER
Power
41 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5,1 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models