Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm2540_9eg - Bel Power Solutions
Bill of material
LM2540-9EG
PN
Part Number
LM2540-9EG
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 51W, Output 15/15VDC, 1.7/1.7A, Input 85-264VAC, Operating Temperature -40 to 71, Inrush current limitation, RoHS Compliant
POWER
Power
51 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
15/15 VDC
OC
Output Current
1.7/1.7 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    lk4601_9erd8tg - Bel Power Solutions
Previews
3D
2D
Download CAD models