Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lm3020_9g - Bel Power Solutions
Bill of material
LM3020-9G
PN
Part Number
LM3020-9G
DESC
Description
AC-DC Rugged Melcher™ Cassettes, Power 42W, Output 5.1/12/12VDC, 5/0.7/0.7A, Input 85-264VAC, Operating Temperature -40 to 71, RoHS Compliant
POWER
Power
42 W
VI
Voltage Input
85-264 VAC
OV
Output Voltage
5.1/12/12 VDC
OC
Output Current
5/0.7/0.7 A
OT
Operating Temperature
-40 to 71 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models