Catalog navigation
Выбор CAD модели
Доступные продукты: 50
HELP_VARIABLE
Company
Elettrotec
Description
LMB - Set to be completed Electromagnetic Level switch
Bill of material
LM1BF
CODE
Code
OPZTM
Integrated thermostat option
CNN
Connector type
FLT
Process connection
CNT1
Contact type
TUBO
Material of stem
FLOAT
Float
PMAX
Maximum static pressure
10 bar
TENS
Voltage
220 V
CURR
Current
A
COMMWDC
Switching power
W/VA
IP
IP Protection
65
PSF
Minimum Specific weight of fluid
0,7 kg/dm3
TMIN
Minimum temperature
-10 °C
TMAX
Maximum temperature
80 °C
VSCMAX
Medium Max Viscosity
150 cSt