Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 30 Jun 2023. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
LMD4
Bill of material
LMD41-20BUB-4
MODEL
Model no.
LMD4
A
Actuation
CM
Connection
OS
Orifice size
φ16
AO
Option for actuator
OFMC
Option for metal coating
OPD
Operation port direction
OFFS
Option for fitting set
SR
Stiffening ring
INFOTEXT
Product Info
Product Info
A1
A
129
B
16
C
9
D
27
E
73
F
110
G
119
H
123
I
46
J
5
K
46
L
64
M
82
N
11
O
28
P
66
Q
9
R
28±0.3
S
M8 depth 9
T
143
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models