Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
YTP
Description
LMF_LAM - Flanged linear motion ball
Bill of material
LMF6LAM
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
D1
FLRNGE
mm
H
FLRNGE
mm
PCD
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
Electroless Nickel Plating
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Samick Precision
    LMK_L-SUS - Square Flanged Long Linear Bushing SUS Series
    YTP
    LMF_M - Flanged linear motion ball
    NTN Automation
    NLMF L - Long Circular Flange Type Linear Bearing
    PMI
    MSA-A/LA - Flange type, mounting from top
    Melucci
    LMFL - LMF/K/H L Support ball bushing
    YTP
    LMF_UU - Flanged linear motion ball
    YTP
    LMEF_UU - Flanged linear motion ball
    YTP
    LMF_LUU - Flanged linear motion ball
    Misumi
    E-LBF__UU, E-LBFM__UU, E-LBFZ__UU - Economy Flanged Linear Bushings - Single Standard Type/Opposite Counterbore Hole Type - Round Flange
    Thomson Linear
    T-Case - T-Case LinearRace Shafting
    AirTAC
    ACQ ASQ ATQ - Compact Cylinder
    THK CO.,LTD.
    Rectangular Flange Type LMK
    THK CO.,LTD.
    Round Flange Type LMF
    NTN Automation
    NSWF - Circular Flange Type Linear Bearing
Previews
3D
Dimension
2D
Download CAD models