Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMF01_22 - Linear bearing with flange medium size
Bill of material
LMF11-d6
CODE
Type
TYPE
Type
MAT1
Bushing Material Gb
GCr15
MAT2
Bushing Material
SUJ2
HRD
Bushing Hardness
56HRC
SUR
Bushing Surface Treatment
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Ring Material
Nitrile Rubber
WD
Use Temperature Environment
-15~80°
DD
d
mm
DDTOL
D Tolerance
0/-0.010
D
12 mm
DTOL
D Tolerance
L
29 mm
LTOL
L tolerance
+0.3/-0.3
H
28 mm
T
5 mm
DD1
D1-Air Source Treatment Element
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
P.C.D
20 mm
W
22 mm
E
0 mm
F
20 mm
PX
Eccentric(max)
0.015
LS
Number Of Ball Rows
4
Y
Verticality Y
0.015
C
Basic Load Rating C (Dynamic) N
225
CO
Basic Load Rating Co (Static) N
305
LJ
Static Allowable Moment (N¡¤m)
1.40
WEI
Weight (g)
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models