Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 15
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMG01_23 - Linear bearing with flange and double lining
Bill of material
LMG12-d6
CODE
Code
TYPE
Type
Double lining
TYPE1
Type
MAT
Bushing material (national standard)
GCr15
MAT1
Bushing material (equivalent)
SUJ2
HRD
Bushing hardness
56HRC??
SUR
Bushing surface treatment
MAT2
Ball material
GCr15
MAT3
Cage material
SYHJWD
Ambient temperature
°C
DD
d
mm
DDG
d tolerance
0/-0.010 mm
D
D size
mm
L
mm
LG
L tolerance
+0.3/-0.3 mm
H
mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
PCD
mm
W
mm
E
0 mm
F
mm
PX
Eccentricity (maximum)
0.014 mm
Y
Verticality
0.014 mm
C
Basic rated load C (moving) N
N
CO
Basic rated load CO (static) N
N
GY
Round flange weight
g
GF
Method blue weight
g
GDB
Side flange type weight
g
LINK
website
Website connection
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés