Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
YTP
Description
LMH_LM - Flanged linear motion ball
Bill of material
LMH6LM
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
D1
FLRNGE
mm
W
FLRNGE
mm
H
FLRNGE
mm
A
FLRNGE
mm
F
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    YTP
    LMH_LUU - Flanged linear motion ball
    80/20
    30-3060, 30-3060-Black - T-Slotted Profile - 30 Series
    80/20
    30-6060, 30-6060-Black - T-Slotted Profile - 30 Series
    YTP
    LMH_UU - Flanged linear motion ball
    YTP
    LMH_LAUU - Flanged linear motion ball
    THK CO.,LTD.
    Rectangular Flange Long Type LMK-L
    YTP
    LMH-TUU - triple length bearing series
    YTP
    LMH_AM - Flanged linear motion ball
    THK CO.,LTD.
    Oval Flange Type LMH
    Melucci
    LMKL - LMF/K/H L Support ball bushing
    80/20
    40-4083-LITE, 40-4083-LITE-Black - T-Slotted Profile - 40 Series
    80/20
    30-3030, 30-3030-Black - T-Slotted Profile - 30 Series
    YTP
    LM-AM - Linear motion ball bearing series
    THK CO.,LTD.
    Oval Flange Long Type LMH-L
Previews
3D
Dimension
2D
Download CAD models