Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
YTP
Description
LMHC_LUU - Flanged linear motion ball
Bill of material
LMHC6LUU
MODEL
Model NO.
BALLS
NUMBER OF BALL ROWS
WEIGHT
g
DR
INSCRIBED CIRCLE DIAMETER
mm
DRTOLERANCE
INSCRIBED CIRCLE DIAMETER
D
OUTER DIAMETER
mm
DTOLERANCE
OUTER DIAMETER TOLERANCE
L
LENGTH
mm
LTOLERANCE
LENGTH
I
mm
D1
FLRNGE
mm
W
FLRNGE
mm
H
FLRNGE
mm
A
FLRNGE
mm
F
FLRNGE
mm
DD1
HOLE FOR ATTACHMENT
mm
DD2
HOLE FOR ATTACHMENT
mm
HH
HOLE FOR ATTACHMENT h
mm
SE
SOUAR- ENESS
RR
ECCEN- TIRICITY
C
BASIC LOAD RATING C
kgf
CO
BASIC LOAD RATING Co
kgf
PS
Production standards
GBT/16940-2012
MAT1
Outer coving material
Gcr15
HARDNESS1
Outer coving hardness
60~64 HRC
SURFACESS1
Outer coving surface
-
MAT2
Ball material
Gcr15
HARDNESS2
Ball hardness
61~66 HRC
MAT3
Holder material
Resin
TEMPERATUER
Holder orking temperature
-20~80 °C
SKELETON
Seals skeleton
65Mn
MAT4
Seals material
Nitrile rubber
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    YTP
    SC - Linear Motion Ball Bearing Slide Units
    YTP
    SBR - Linear Motion Ball Bearing Slide Units
    YTP
    SC_L - Linear Motion Ball Bearing Slide Units
    YTP
    SBR_L - Linear Motion Ball Bearing Slide Units
    YTP
    SC_RUU - Linear Motion Ball Bearing Slide Units
    THK CO.,LTD.
    Type LMCH-L
    YTP
    LMKC_LUU - Flanged linear motion ball
    YTP
    LMHC-LUU-MX - Self-lubricating Bearing Series
    YTP
    LMHC_LAUU - Flanged linear motion ball
    YTP
    LMK-RUU - Flanged linear motion ball
    YTP
    LMH_UU - Flanged linear motion ball
    YTP
    SHF - Shaft support
    YTP
    KH - Pressing Bush Bearing
    Gressel
    Gripos - Machine vice
Previews
3D
Dimension
2D
Download CAD models