Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LMJ53_73_LML53_73 - Linear bearing with flange - single lining / double lining
Bill of material
LMJ73-d6
CODE
Code
TYPE1
Type
TYPE2
Type
MAT1
Bushing Material (Gb)
GCr15
MAT2
Bushing Material (Equivalent)
SUJ2
HRD
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
Electroless Nickel Plating
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
SYHJWD
Operating Ambient Temperature
-15~80 ℃
DD
d
mm
DDTOL
D Tolerance
mm
D
10 mm
DTOL
D Tolerance
0/-0.015 mm
L
mm
LTOL
L tolerance
±0.3 mm
V
5 mm
H
25 mm
T
5 mm
DD1
d1
3.5 mm
DD2
d2
6.0 mm
HH
h
3.1 mm
R
3.00 mm
PCD
P.C.D
19 mm
W
20 mm
E
0 mm
F
19 mm
PX
Eccentric
mm
C
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating CO (Static)
N
JTYXLJ
Static Allowable Torque
N/m
WEIGHT1
Round flange weight
g
WEIGHT2
Method Flange Weight
g
WEIGHT3
Opposite Side Flange Type Weight
g
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models