Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Inocon
Description
LMQ - Swivel Clamp Connectors, Aluminum, with screw, steel zinc plated, Type OZ, without centring step (smooth)
Bill of material
Swivel clamp connector base LMQ-B45-OZ-1-2
PARTNUMBER
INOCON PARTNUMBER
D1
Bore
mm
S1
Square
mm
B
Swivel width
65 mm
D2
10.5 mm
K
Clamping length
76 mm
L1
166.5 mm
L2
70 mm
M
85 mm
S2
17 mm
T
35 mm
Z
Screw locations
M10-60
L3
Clamping lever
78 | 92 mm
OBVIS
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOIN
Product details
Product details mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models