Catalog navigation
Выбор CAD модели
Доступные продукты: 9
HELP_VARIABLE
Company
Misumi
Description
LMUD, LMUDM - Linear Bushings - Middle Type
Bill of material
LMUD12
PN
Part No.
MATOC
Material of Outer Cylinder
52100 Bearing Steel
HARDOC
Hardness of Outer Cylinder
58HRC~
STOC
Surface Treatment of Outer Cylinder
MATB
Material of Ball
52100 Bearing Steel
MATR
Retainer Material
Resin (Duracone M90 or Equivalent)
OT
Ambient Operating Temperature (deg Celsius)
-20~80
AC
Accessories
Seal
MATS
Material of Seal
Nitrile Rubber
GREASE
Greased filled
DDRR
dr
mm
DDRRTOL
dr Tolerance
mm
D
mm
DTOL
D Tolerance
mm
L
mm
LTOL
L Tolerance
0/-0.3 mm
B
mm
BTOL
B Tolerance
mm
W
mm
D1
mm
RR
r
mm
ESS
Eccentricity (Max.)
mm
BR
Ball Rows
CD
Basic Load Rating C (Dynamic)
N
CO
Basic Load Rating Co (Static)
N
ASM
Allowable Static Moment
N*m
MASS
Mass
g