Catalog navigation
CAD model selection
Selectable products: 83
HELP_VARIABLE
Company
HEFA
Description
LN04BF - Compression spring - Outer diameter reference type-Lx75%
Bill of material
LN04BF-D8-L30
CNSORDERNO
SC
Serial code
LN04BF
LX
type
Outer diameter reference type
TOM
texture of material
SWPA
ST
surface treatment
Blackening
AD
Allowable displacement
L x 75%
STC
Spring tolerance constant
±10%
D
mm
DTOL
D tolerance
L
mm
LTOL
L tolerance
DD
d
mm
CL
Compression length
F
F max
mm
FZ
load N{kgf}max
INFOTEXT
website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models