Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
LNF01_21 - Flanged linear bearing¡¤Single liner¡¤miniature
Bill of material
LNF01-d6
CODE
Code
TYPE
Type
Miniature
TYPR
Type
MAT1
Shaft Sleeve Material (Chinese Standard )
GCr15
MAT2
Bushing Material (Correspond)
SUJ2
HAR
Bushing Hardness
56HRC~
SUR
Bushing Surface Treatment
--
MAT3
Ball Material
GCr15
MAT4
Cage Material
Resin
MAT5
Seal Washers Material
Nitrile rubber
AMB
Operating Ambient Temperature
-15~80℃
DD
d
mm
DDTOL
D Tolerance
0/-0.009
D
12 mm
DTOL
D Tolerance
0/-0.013
L
19 mm
LTOL
L tolerance
+0.3/-0.3
H
23 mm
T
5 mm
M
3 mm
PCD
P.C.D
17 mm
W
mm
E
0 mm
F
mm
ECC
Eccentric(max)
0.012
ROW
Number of ball rows
4
Y
Verticality
0.012
C
Basic Load Rating (Dynamic)
205 N
CO
Basic Load Rating (Static)
265 N
WEI
Weight
g
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models