Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
LNF2-15 - Linear Motor Robot Series With Airtight Iron Core
Bill of material
LNF2-15-RHL2-N-208-LS10-R-N-05H-LC100EN-A001
MODEL
Model
LNF2-15
CD
Cable direction
MT
Mounting type
SCC
Size of the cable carrier
NM
No. of motor
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
mm
Enter value for POS
mm
cm
inch
ft
ENCODER
Encoder
PO
Position of origin
SENSOR
Sensor
CL
Cable length
HC
Hall Cable
CT
Controller type
ED
W/Wo EtherCAT/DMCNET
DRIVE
W/Wo drive
SX
Sensors dislocation for double movers
L
505 mm
A
44 mm
M
4
N
12
P
444 mm
KG
10.6
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models