Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
MOVET
Description
LNFL - Flange bearings 2-hole
Bill of material
MOVET+4061408090150
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
WELLE
Shaft diameter Ø
mm
A
100 mm
E
76.2 mm
B
56 mm
G
11.4 mm
L
26 mm
S
10.7 mm
I
15.4 mm
GEWICHT
Weight
kg
M
Bore for
M10
ANZUGSMOMENT
Max. Tightening torque (Nm)
16 Nm
MG
Material housing
Plastic PBT (polybutylene terephthalate)
WINKEL
Angle
°
LS
Bearing insert
GFVIS
Housing colors
INFO
Download link
Catalog PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models