Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LNLANFA, TLNLANFA,LNLANFB, TLNLANFB - Locating Pins for Fixtures - Tip Shape Selectable - Oval, Precision Grade, Shouldered - Threaded
Bill of material
LNLANFA8-P5.0-W3.0-B5-L5-A30-E1
PN
Part Number
TYPE
Type
LNLANF
MAT
Material
TSS
Tip Shape Selection
D
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L Selection
mm
A
A Selection
deg
E
E (Shape A) 1mm Increment
mm
Enter value for E
E (Shape A) 1mm Increment
mm
cm
inch
ft
LL
l
mm
H
mm
R
mm
ALT1
Flat Position
ALT2
Thread Diameter
MC
ALT3
Upper Relief Radius
RTC
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models