Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
LNSTA, LNSTD, TLNSTA, TLNSTD, LNSTAA, LNSTDA, TLNSTAA, TLNSTDA, LNSTAB, LNSTDB, TLNSTAB, TLNSTDB - Locating Pins for Jigs - Precision Set Screw Short Type - Circumference Groove - No Shoulder Type - Tip Shape Standard/Selection - Without Surface Treatment
Bill of material
LNSTA10-P12.0-B5-L5
PN
Part No.
SHP
Shape
TSHP
Tip Shape
MAT
Material
HARD
Hardness
Hardening Hardness 35~40HRC
D
mm
DTOL
Dg6 Tolerance
mm
P
P 0.1mm Increment
mm
Enter value for P
P 0.1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
A
A Selection (degree)
E
E (A Shape) 1mm Increment
mm
R
mm
W
0.0 mm
LL1
l1
mm
DD
d
mm
AS
Applicable Set Screw
ALT1
Flat Position
ALT2
Flat
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models