Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Locking bar latch to CNOMO - Locking bar latch to CNOMO
Bill of material
8611.210
BEST
Model No.
8611.210
INFO
PDF Catalog
PDF Catalog
BEZ
Designation 1
Locking bar latch to CNOMO
GEW
Weight
0.080 kg
CNSECLASS51
27-18-92-56
CNSECLASS70
27-18-92-66
CNSECLASS80
27-40-92-17
CNSETIM40
EC000327
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Rittal
    Network/server enclosures TS-IT - Glazed door, 19 "mounting profiles
    Rittal
    Mounting plate TS8 - Free-standing enclosures
    Rittal
    Lock cover - Prepared for lead seal
    Rittal
    Lock cover - for padlocks or multiple locks
    Rittal
    TS punched section with mounting flange - 17 x 73 mm
    Rittal
    Security lock - Lock systems
    Rittal
    Gland plate AE - Free-standing enclosures
    Rittal
    Compact enclosures - AE
    Rittal
    Mounting plate AE - Free-standing enclosures
    Rittal
    Ergoform - Ergoform ASSA
    Rittal
    Mounting plate - for TS, 400 mm wide
    Rittal
    3244 - TopTherm filter-and-fan units - air throughput 700 m³/h
    Rittal
    Cable route - for TS
    Rittal
    Baying Systems TS 8 - TS8
Previews
3D
Dimension
2D
Download CAD models