Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 2400 - Medium Strength Thread Locking
Bill of material
14073114
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SS
Thread Locking
LOCTITE ® 2400 - Medium Strength Thread Locking
HW
Note
Danger! Observe safety data sheet!
FK
Strength
Medium
IH
Contents
ml
GBA
Packaging Type
Bottle
GW
Thread size
up to M36
FF
Functional strength (Typical value at +22ºC)
2 h
LBM
Breakaway torque according to ISO 10964 at M10
20 Nm
DTB
Continuous temperature resistance
-55°C to +150°C °C
FG
Approvals
WRAS (BS 6920): 1104507, Meets drinking water requirements for Germany (UBA) and Switzerland (SVGW).
GEW
Weight
g
CTN
Customs tariff number
35061000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Download CAD models
No generation actions are associated with this part