Catalog navigation
CADモデル選択
選択可能な製品数: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 2700 - Maximum Strength Thread Locking
Bill of material
14073116
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SS
Thread Locking
LOCTITE ® 2700 - Maximum Strength Thread Locking
HW
Note
Danger! Observe safety data sheet!
FK
Strength
High
IH
Contents
ml
GBA
Packaging Type
Bottle
GW
Thread size
up to M20
FF
Functional strength (Typical value at +22ºC)
3 h
LBM
Breakaway torque according to ISO 10964 at M10
20 Nm
DTB
Continuous temperature resistance
-55°C to +150°C °C
FG
Approvals
WRAS (BS 6920): 1104508
GEW
Weight
g
CTN
Customs tariff number
35061000
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。