Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 401 - Universal Instant Adhesive
Bill of material
14073304
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Adhesive type
LOCTITE ® 401 - Universal Instant Adhesive
HW
Note
Danger! Observe safety data sheet!
IH
Contents
g
GBA
Packaging Type
Bottle
TB
Temperature resistance
-40°C to +120°C °C
HF
Handling strength (steel at +22ºC and 50% air humidity)
3-10 sec. Sek.
VKS
Viscosity
100 mPa x s
FB
Colour
Transparent, colourless
GEW
Weight
g
CTN
Customs tariff number
35061000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part