Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 7200 - Adhesive- and Sealant-Remover
Bill of material
14073420
ARTNR
Product No.
14073420
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Seal type
LOCTITE ® 7200 - Adhesive- and Sealant-Remover
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 ml
GBA
Packaging Type
Spray can
WS
Active agent
Mixture of aliphatic glycol esters, etc..
TM
Expanding agent
Propane gas
EW
Exposure time
10 to 15 min. (for silicone 30 min.) min.
BM
Comment
Foaming, adheres well on vertical surfaces
GEW
Weight
423 g
CTN
Customs tariff number
38140090
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Download CAD models
No generation actions are associated with this part