Catalog navigation
CAD model selection
Selectable products: 88
HELP_VARIABLE
Company
Parker
Description
LOEMQ EO - SAE 90° Elbow flange adapter
Bill of material
EO SAE 90° Elbow flange adapter 24LOEMQ2SS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
AD
Tube
mm
OD
Tube
Zoll
D1
Diameter
mm
D2
Diameter
mm
L1
Length
mm
L2
Length
mm
L3
Length
mm
S1
Width across flats
mm
WEIGHT
Weight
kg
ORING
O-Ring face without/include ORFS O-Ring
PSI
PSI Series
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    LOVQ EO - SAE 90° Elbow flange adapter
    Parker
    XHQ EO - SAE Straight flange adapter
    Parker
    LOHQ EO - SAE Straight flange adapter
    Parker
    WFS EO - SAE 90° elbow flange adapter
    Parker
    WAS EO - SAE 90° Elbow flange adapter
    Parker
    S6MLO O-Lok - Swivel nut branch tee
    Parker
    ASR EO - SAE Straight flange adapter
    Parker
    C6MLO O-Lok - Swivel nut elbow
    Parker
    ES EO - SAE Straight flange adapter
    Parker
    WLNML O-Lok - Bulkhead locknut
    Parker
    WH-M-KDS EO-3 - High pressure banjo elbow
    Parker
    PDCF-B EO - Cetop square flange coupling
    Parker
    SMA3 - Test Point high pressure hose with threaded connection M 16x2
    Parker
    R4OMLO O-Lok - Male stud run tee
Previews
3D
Dimension
2D
Download CAD models