Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4601_2r - Bel Power Solutions
Bill of material
LOK4601-2R
PN
Part Number
LOK4601-2R
DESC
Description
DIN Rail AC-DC Power Supply, Power 48W, Output 24VDC, 2A, Input 86-264VAC
POWER
Power
48 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
24 VDC
OC
Output Current
2 A
OT
Operating Temperature
-10 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models