Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
lok4801_2rg - Bel Power Solutions
Bill of material
LOK4801-2RG
PN
Part Number
LOK4801-2RG
DESC
Description
DIN Rail AC-DC Power Supply, Power 48W, Output 48VDC, 1A, Input 86-264VAC
POWER
Power
48 W
VI
Voltage Input
86-264 VAC
OV
Output Voltage
48 VDC
OC
Output Current
1 A
OT
Operating Temperature
-10 to 50 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models